IESNA:LM-63-2002
[TEST]P1459921
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]06/04/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-686-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3A-AMB-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 60W 0CRI 1590K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (48) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.50A 59.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2912.9
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 59.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
263.1 373.2 461.8 545.0 601.4 633.6 644.3 612.1 598.7 609.4 652.4 719.5 872.5 1081.9 1229.6 1337.0 1358.4 1396.0 1371.9 1304.7 
1210.8 1036.3 902.0 810.8 639.0 451.0 190.6 115.4 94.0 80.5 67.1 56.4 37.6 18.8 2.7 0.0 0.0 
263.1 367.8 467.1 542.3 585.3 625.5 641.6 612.1 596.0 614.8 657.7 724.9 872.5 1095.3 1237.6 1334.3 1366.5 1398.7 1363.8 1294.0 
1208.1 1044.3 891.3 802.7 641.6 461.8 193.3 120.8 96.6 83.2 67.1 56.4 37.6 18.8 2.7 0.0 0.0 
263.1 367.8 464.4 534.2 596.0 641.6 655.1 636.3 612.1 630.9 668.5 719.5 845.7 1030.9 1197.4 1269.8 1342.3 1347.7 1353.1 1312.8 
1232.3 1108.8 950.4 845.7 700.7 515.5 257.7 134.2 102.0 85.9 69.8 56.4 40.3 21.5 5.4 0.0 0.0 
263.1 362.4 461.8 528.9 587.9 636.3 676.5 665.8 652.4 655.1 681.9 719.5 789.3 926.2 1111.5 1213.5 1288.6 1337.0 1345.0 1342.3 
1286.0 1194.7 1063.1 939.6 816.1 636.3 434.9 182.6 112.8 91.3 72.5 56.4 40.3 24.2 8.1 0.0 0.0 
263.1 351.7 443.0 515.5 585.3 649.7 692.6 706.1 698.0 695.3 722.2 738.3 770.5 837.6 947.7 1100.7 1200.0 1261.8 1312.8 1339.6 
1328.9 1283.3 1224.2 1108.8 971.8 840.3 663.1 408.1 166.4 107.4 83.2 59.1 45.6 34.9 13.4 2.7 0.0 
263.1 338.3 424.2 499.3 574.5 633.6 698.0 741.0 746.3 754.4 757.1 802.7 821.5 845.7 902.0 950.4 1063.1 1197.4 1256.4 1302.1 
1328.9 1347.7 1342.3 1337.0 1256.4 1138.3 979.9 775.9 507.4 206.7 112.8 77.9 53.7 26.8 10.7 2.7 0.0 
263.1 324.8 410.8 475.2 545.0 612.1 673.9 732.9 775.9 789.3 816.1 840.3 872.5 915.5 945.0 998.7 1028.2 1106.1 1181.3 1296.7 
1371.9 1428.2 1473.9 1522.2 1549.1 1602.7 1565.2 1374.5 996.0 542.3 271.2 102.0 53.7 24.2 13.4 2.7 0.0 
263.1 306.1 381.2 445.7 496.7 561.1 617.5 676.5 738.3 778.6 821.5 848.4 877.9 904.7 934.3 982.6 1028.2 1076.6 1132.9 1205.4 
1312.8 1401.4 1532.9 1613.5 1699.4 1796.0 1930.3 1975.9 1476.6 1186.6 926.2 612.1 220.1 59.1 24.2 5.4 0.0 
263.1 287.3 341.0 397.3 451.0 494.0 542.3 582.6 639.0 687.3 724.9 773.2 816.1 859.1 883.3 928.9 966.5 1017.5 1076.6 1162.5 
1251.1 1369.2 1527.6 1610.8 1677.9 1796.0 1884.6 2024.2 1814.8 1868.5 1777.2 1430.9 561.1 185.2 34.9 5.4 0.0 
263.1 279.2 316.8 362.4 408.1 451.0 496.7 542.3 579.9 617.5 655.1 711.4 751.7 794.7 837.6 902.0 969.2 1055.1 1122.2 1226.9 
1350.4 1490.0 1653.8 1766.5 1876.6 2051.1 2225.6 2362.5 2120.9 2185.3 1975.9 1430.9 475.2 139.6 34.9 8.1 0.0 
263.1 273.8 295.3 327.5 362.4 400.0 440.3 475.2 518.1 547.7 590.6 628.2 668.5 711.4 754.4 802.7 851.0 915.5 982.6 1060.4 
1170.5 1326.2 1439.0 1514.2 1626.9 1796.0 1935.6 2040.3 1830.9 1814.8 1543.7 1044.3 281.9 91.3 24.2 8.1 0.0 
263.1 263.1 273.8 295.3 316.8 338.3 367.8 400.0 429.5 461.8 496.7 531.6 555.7 590.6 622.8 647.0 687.3 719.5 757.1 805.4 
888.6 971.8 1055.1 1108.8 1178.6 1272.5 1326.2 1267.2 1092.7 979.9 706.1 405.4 115.4 51.0 16.1 5.4 0.0 
263.1 255.0 255.0 265.8 273.8 292.6 311.4 332.9 351.7 370.5 397.3 418.8 434.9 451.0 456.4 464.4 456.4 461.8 456.4 451.0 
448.3 440.3 400.0 365.1 316.8 284.6 265.8 225.5 196.0 174.5 136.9 94.0 45.6 26.8 13.4 5.4 0.0 
263.1 241.6 230.9 228.2 230.9 241.6 249.7 260.4 273.8 289.9 295.3 300.7 303.4 300.7 284.6 271.2 252.4 228.2 209.4 193.3 177.2 163.8 153.0 
145.0 139.6 136.9 136.9 128.9 104.7 91.3 72.5 59.1 37.6 21.5 10.7 5.4 0.0 
263.1 233.6 217.5 212.1 217.5 222.8 228.2 238.9 247.0 252.4 257.7 260.4 252.4 241.6 228.2 214.8 198.7 179.9 169.1 155.7 145.0 139.6 136.9 136.9 136.9 136.9 
139.6 139.6 123.5 104.7 88.6 67.1 45.6 21.5 10.7 2.7 0.0 
263.1 225.5 209.4 204.0 206.7 212.1 220.1 228.2 233.6 236.3 238.9 233.6 222.8 214.8 201.3 187.9 177.2 166.4 161.1 153.0 150.3 145.0 142.3 139.6 142.3 136.9 
134.2 120.8 112.8 102.0 85.9 67.1 43.0 24.2 10.7 2.7 0.0 
263.1 217.5 201.3 201.3 206.7 209.4 217.5 225.5 225.5 228.2 222.8 217.5 209.4 198.7 190.6 177.2 171.8 171.8 169.1 161.1 153.0 150.3 139.6 126.2 120.8 115.4 
110.1 102.0 96.6 85.9 75.2 59.1 53.7 43.0 16.1 5.4 0.0 
263.1 214.8 196.0 196.0 204.0 206.7 214.8 217.5 220.1 217.5 209.4 206.7 193.3 187.9 177.2 171.8 174.5 177.2 171.8 161.1 142.3 136.9 128.9 126.2 120.8 115.4 
110.1 102.0 94.0 85.9 69.8 59.1 45.6 34.9 21.5 2.7 0.0 
263.1 212.1 196.0 196.0 201.3 206.7 212.1 212.1 212.1 206.7 201.3 196.0 185.2 179.9 171.8 169.1 166.4 158.4 145.0 142.3 136.9 134.2 126.2 123.5 118.1 112.8 
107.4 99.3 91.3 80.5 69.8 59.1 48.3 32.2 13.4 2.7 0.0 
263.1 209.4 196.0 196.0 201.3 206.7 209.4 212.1 206.7 201.3 193.3 187.9 179.9 171.8 169.1 163.8 155.7 139.6 134.2 131.5 128.9 126.2 123.5 120.8 112.8 107.4 
102.0 94.0 85.9 77.9 67.1 56.4 40.3 26.8 13.4 2.7 0.0 
263.1 209.4 196.0 196.0 201.3 206.7 206.7 206.7 206.7 198.7 193.3 182.6 174.5 166.4 161.1 153.0 145.0 131.5 126.2 123.5 120.8 120.8 112.8 112.8 107.4 104.7 
102.0 96.6 91.3 85.9 72.5 56.4 43.0 26.8 29.5 0.0 0.0 
263.1 206.7 196.0 198.7 201.3 209.4 206.7 209.4 206.7 196.0 193.3 182.6 171.8 166.4 158.4 155.7 142.3 128.9 123.5 123.5 120.8 118.1 112.8 110.1 104.7 104.7 
102.0 96.6 88.6 83.2 67.1 56.4 40.3 26.8 24.2 0.0 0.0 
